Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Kettenrad 1" x 17,02 mm - Sprocket 1 "x17, 02 mm, for roller chain according to DIN 8187 ISO / R 606
Bill of material
Zweifachkettenrad 1" x 17,02 mm", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-510-015
CNSORDERNO
order number
322-510-015
KET
Sprocket
Z
Number of Teeth
15
DE
Dimensions
133.0 mm
DP
Dimensions
122.17 mm
DM
Dimensions
96 mm
D1
Dimensions
20 mm
A
Dimensions
70 mm
R3
Tooth tip rounding
26.0 mm
C
Width of the rounding
2.5 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
15.8 mm
B2
Gear width
47.7 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices